R1502-2

R1502-2
R1502-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8115-448-016

Dimensions

dimensions
DimensionValue
[A]5.59 in
[B]0.755 in
[C]2.63 in
[D]3.177 in
[E]1.564 in
[F]1.93 in
[TH]2.360-18 UNS-2A 
Diameter, Nominal Screw1.5 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight67 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic12900 lbf
Load, Static, Maximum102300 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.09 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: