RP1502-2

RP1502-2
RP1502-2

PRELOAD BALL NUT

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8115-448-006

Dimensions

dimensions
DimensionValue
[A]12.1 in
[B]0.755 in
[C]2.63 in
[F]1.93 in
[G]0.46 in
[M]3.114 in
[TH]2.360-18 UNS-2A 
Diameter, Nominal Screw1.5 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)3870 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight12.2 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum98430 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: