R1002

R1002
R1002

Ball Screw Only, Rolled Thread, Precision Style, R-1002, 1.000 in X 0.500 in, 0.004 in/ft Lead Accuracy, Steel, Number of Starts 2, 144 in Long

Lead Time:  6 Weeks  *
per inch**

  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter1.015 in
[d2] Root Diameter0.879 in
[d3] Bearing Journal Diameter, Recommended20 mm
Ball Bearing Diameter0.156 in
Diameter, Nominal Screw1 in
Length144 in 
Number of Starts
Standard Lead Accuracy ±0.004 in/ft
travel per shaft rev0.5 in

Specifications

SpecificationsValue
MaterialSteel 
Model CodeR-1002 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±0.004 in/ft
Temperature Max300 °F
Weight31 lb

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: