8110-448-082 - Product Superseded

Product 8110-448-082 is now a superseded item. We suggest replacing with item SBN1050.

8110-448-082
8110-448-082

Ball Nut Only, MAR Legacy Style, R-1002, 1.000 in X 0.500 in, Non-Preloaded, RH, Steel


  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

dimensions
DimensionValue
[A]3.13 in
[B]0.63 in
[C]1.692 in
[D]1.882 in
[E]1.191 in
[F]1.12 in
[TH]1 9/16-18 UNEF-2A 
Ball Bearing Diameter0.156 in
Diameter, Nominal Screw1 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
Ball Bearing Quantity196 
FlangeSold Seperately 
MaterialSteel 
Model CodeR-1002 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight1.3 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: