SBN1050

SBN1050
Ball Nut

Ball Nut, 1.000 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 3440 lbf

Lead Time:  12 Weeks*
$471.60 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT9992
Number Of Starts 2
Total Weight 1.20 lbs

Performance

Performance Value
Load, Dynamic 15,302 N (3,440 lbf)
Load, Static 112,318 N (25,250 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: