MLN23A15-370100P32000N-D3C7-XXX

MLN23A15-370100P32000N-D3C7-XXX
Rotating Nut

Rotating Nut, NEMA 23, Single stack, 1.550 Amp Ø0.375 in x 0.100 in lead screw, 32.000 in length, Precision accuracy, D3 front end machining, C7 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 1.89 in  Max: 32.0 in  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value Tolerances
Ls 812.80 mm (32.00 in)
Lm 45.21 mm (1.780 in)
DF 5.00 mm (0.20 in) h7
FF 0.70 mm (0.03 in) H13
GF 5.69 mm (0.22 in)
HF 4.80 mm (0.19 in) h10
L2F 7.00 mm (0.28 in)
L3R 9.53 mm (0.38 in)
THDR M5X0.8

Specifications

Specification Value
Motor Frame Size NEMA 23
Motor Stack Size Single
Motor Body Length 45 mm / 1.78 in
Motor Current Rating 1.55 amps
Recommended Drive Current 2.12 amps
Connector Type #22 AWG Flying Leads
Holding Torque 0.85 N·m / 120.94 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.77 V
Resistance 2.43 Ω
Inductance 4.20 mH
Power Draw 5.84 W
Rotor Inertia 4.57 g/cm² / 1.04 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.51 kg / 1.13 lbs
Axial Preload 177.93 N / 40.00 lbf
Lead Screw Part Number SPR3710
Lead Screw Diameter 9.53 mm / 0.375 in
Linear Travel per Revolution 2.54 mm / 0.100 in
Linear Travel Per Step 0.0127 mm / 0.00050 in
Thread Direction RH
Stroke Length 812.80 mm / 32.00 in
Accuracy Grade Precision
Lead Accuracy 77 µm/300mm / 0.00 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining D3 = Ø 5.00 mm journal and snap ring groove
Rear End Machining C7 = M5x0.8 x 9.53 mm threaded end
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 408.8 N / 91.9 lbf
Max Dynamic Load @ 24v 419.9 N / 94.4 lbf
Max Dynamic Load @ 40v 424.4 N / 95.4 lbf
Dynamic Load at Max Speed @ 12v 123.7 N / 27.8 lbf @ 21.08 mm/s / 0.83 in/s
Dynamic Load at Max Speed @ 24v 295.4 N / 66.4 lbf @ 21.08 mm/s / 0.83 in/s
Dynamic Load at Max Speed @ 40v 368.8 N / 82.9 lbf @ 21.08 mm/s / 0.83 in/s
Recommended Max Axial Load 890 N / 200 lbf
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: