MG07B130-A00R106S2

MG07B130-A00R106S2
MG07B130-A00R106S2

Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 745 mm Stroke, 1113 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Left Side, Enhanced Wash Down Protection, 4.98 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks   *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke745 mm
Ltot1113 mm
Travel Per Shaft Rev130 mm

Specifications

SpecificationsValue
Belt TypeSTD5-40 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)86 x 75 mm 
Protection OptionEnhanced Wash Down Protection 
Shaft ConfigurationShaft On Left Side 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight12.8 kg

Performance

PerformanceValue
Input speed, maximum2300 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.98 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you: