D313470

D313470
D313470

Linear Unit, M55-M75 MONT.PLATTA SMSTN.


  • Two mounting clamps of version M2 and Mounting plate. Screws to connect the clamps to the plate are included.
  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[A]5.5 mm
[B]15 mm
[C]134 mm
[D]76 mm
[E]80 mm
[F]5.5 mm 
[G]9.5 mm
[H]41 mm

Specifications

SpecificationsValue
Use withM55 to M75 

Get Quote

*Please fill out the information below so we can best assist you: