MG07B130-A00Q220

MG07B130-A00Q220
MG07B130-A00Q220

Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1885 mm Stroke, 2253 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, 4.98 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks   *

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke1885 mm
Ltot2253 mm
Travel Per Shaft Rev130 mm

Specifications

SpecificationsValue
Belt TypeSTD5-40 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)86 x 75 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Right Side 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight20.4 kg

Performance

PerformanceValue
Input speed, maximum2300 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.98 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you: