MAM30OPNWW-OH

MAM30OPNWW-OH
MAM30OPNWW-OH

Linear Bearing, Ball Bushing only, MultiTrac, 30 mm, Open, Not Self-aligning, Adjustable, Integral Wiper both ends, Oil Hole; Use with 30 mm Diameter Shaft in continuously supported applications

Lead Time:  2 Weeks *
each**

  • The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
  • The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with Metric class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
[Alpha]90 °
[C] Length Along Axis67.260 / 68.000 mm 
[C1]51.700 / 52.160 mm 
[C2] Min1.85 mm
[D] Recommended Housing Bore47.000 / 47.016 mm 
[D], Nominal47 mm
[E]20.3 mm
[F] Retention Hole Dia3 mm
[t]2 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
MaterialSteel; Plastic 
Number of Ball Circuits
Oil HoleOil Hole 
Self AlignmentNot Self-aligning 
Temperature Max185 °F
UPC Number662486186120 
Weight0.33 kg
Wipers, SealsIntegral Wiper both ends 

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic2260 N
Static Load Rating6710 N

Get Quote

*Please fill out the information below so we can best assist you: