LSRAM30

LSRAM30
LSRAM30

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length, Use with 30 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
  • Bolt down from top
  • Consists of black oxide steel rail and high carbon steel LinearRace shafting (HRC 60 min.).
  • LSRAs do not use standard predrilled, “T1” or "T2", shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
[A]23 mm
[A1]11.5 mm
[A1] Tolerance± 0.002 mm 
[A2]± 0.15 mm 
[A2]11.7 mm
[H]30 mm
[H] Tolerance± 0.02 mm 
[N]6.80 thru, 11.25 Dia C-Bore x 11.43 Deep 
Recomended BoltM6 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
Weight10.8 kg/m

Get Quote

*Please fill out the information below so we can best assist you: