M1-D024-0165-A06-LPM-FW

M1-D024-0165-A06-LPM-FW
M1-D024-0165-A06-LPM-FW

Special - Actuator, M-Track, 24 Vdc, 165 lbf, Connector

Lead Time:  24 Weeks  *
each**

  • Internal limit switches automatically shut off the unit at end of stroke.
  • Optional potentiometer can provide positional location feedback.
  • Rod is non rotating during operation, can be rotated for mounting purposes.

Dimensions

dimensions

Specifications

SpecificationsValue
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionConnector 
Connector TypePackard Electric Pack-Con male 8911773 with terminal 6294511 
IP RatingIP65/IP69K 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Protection, End-of-strokeElectronic 
Protection, OverloadNone 
Screw TypeAcme 
Temperature Max-20 °F
Temperature Min150 °F
Temperature monitoringYes 
UPC Number883680495041 
Voltage24 Vdc 
Weight2 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic165 lbf
Load, Static, Max300 lbf

Get Quote

*Please fill out the information below so we can best assist you: