KGS-3210-050-RH

KGS-3210-050-RH
KGS-3210-050-RH

KGS-3210-T7-RH-R-1-7.144-N, Ball Screw Only, Rolled Thread, KGS Style, 32 mm X 10 mm, RH, 52 μm/300mm Lead Accuracy, Steel, Number of Starts 1, 6000 mm Long, Superseded


  • Screw only, No Ball nut
  • Replaced by 195-9707 in North America or in Europe part number 0220022-RL6000
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter31.74 mm
[d2] Root Diameter27.33 mm
[d3] Bearing Journal Diameter, Recommended25 mm
Ball Bearing Diameter7.144 mm
Diameter, Nominal Screw32 mm
Length6000 mm 
Number of Starts
Standard Lead Accuracy ±52 μm/300mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
Lead Accuracy Grade52 μm/300mm
MaterialSteel 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±52 μm/300mm
Temperature Max300 °F
Thread DirectionRH 
Weight33.6 kg

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: