KGS-10025-RH-G

KGS-10025-RH-G
KGS-10025-RH-G

Ball Screw Only, Ground Thread, 100 mm X 25 mm, RH


  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw100 mm
travel per shaft rev25 mm

Specifications

SpecificationsValue
Rolled/Ground/WhirledGround Thread 
Temperature Max300 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you: