D12-20B5-08

D12-20B5-08
D12-20B5-08

Actuator, Electrak 10, 12 Vdc, 1000 lbf, 8 in, No Feedback, Cable length 7 in, Connector, Adapter at 0° (Standard), 0.45 in/s Travel Rate @ Full Load

Lead Time:  6 Weeks  *
each**

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Highly efficient ball screw drive system
  • Overload clutch for mid and end of stroke protection
  • Motor with thermal switch
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]15.9 in
[S]8 in

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationNo 
BrakeIntegral Holding Brake 
Cable length7 in
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
End Play, Max0.04 in
FeedbackNo Feedback 
Gear Reduction20:1 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke8 in
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-15 °F
Voltage12 Vdc 
Weight12 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Current Draw @ no load/max. Load0.4 A / 14 A 
Duty Cyle25 %
Load, Dynamic1000 lbf
Load, Static, Max4000 lbf
Restraining Torque100 in-lbs
Travel Rate @ Full Load0.45 in/s
Travel Rate @ No Load0.6 in/s

Get Quote

*Please fill out the information below so we can best assist you: