ADJS500SS

ADJS500SS
ADJS500SS

Linear Bearing, Seal, External, Accessory, 0.5 in, Closed, Adjustable, Stainless

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[OD] Outside Diameter0.879 in
[T]0.125 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialStainless Steel; Rubber 
UPC Number662486902089 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: