SS6U8-CR

SS6U8-CR
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing, 0.500 in, Self-Aligning, Corrosion Resistant, No Wipers

Lead Time:  5 Days*
$174.18 each**

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
C 31.24 mm (1.230 in)
C1 26.21 mm (1.032 in)
C2 1.27 mm (0.050 in)
d 12.70 mm (0.500 in)
D 22.23 mm (0.875 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Number of Ball Circuits 6
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.032 kg / 0.07 lbs
Nominal Diameter 12.700 mm / 0.5 in
Outer Diameter 22.225 mm / 0.875 in
Length 31.242 mm / 1.23 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 825.145 N / 185.5 lbf

Get Quote

*Please fill out the information below so we can best assist you: