80155F

80155F
Screw Acme Nut

Bronze Nut with Flanged Nut, Acme, Externally Threaded, 1.5 in dia. X 0.2 in Lead, Left Hand

Lead Time:  5 Days*
$389.73 each**

  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
  • With mounting flange installed on bronze nut
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 2.13 in (54.1 mm)
B Max 2.30 in (58.4 mm)
C 0.81 in (20.6 mm)
TH 1.967-18
Dimensions

Specifications

Specification Value
Screw Diameter 1.500 in (38.10 mm)
Lead 0.200 in (5.08 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0100 in (0.254 mm)
Efficiency 25%
Max Temperature 350 °F (176.7 °C)
Weight 1.35 lbs (0.61 kg)

Performance

Performance Value
Max Dynamic Load 11,250.0 lbf (50,042.5 N)

Get Quote

*Please fill out the information below so we can best assist you: