7832780

7832780
7832780

KGF-D-2005-RH-E-KK, Ball Nut Only, FK Style, 20 mm X 5 mm, Non-Preloaded, RH, Flange, Wiper, 0.09 Nut Backlash, Maximum, Steel, 11.5 kN Load, Dynamic

Lead Time:  1 Day

  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-2005-RH-KK in North America or in Europe part number 215200318
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 7832780 is sold in North America. This same product is sold in Europe under part number 0215200271

Dimensions

dimensions
DimensionValue
[D1]36 mm
[D4]47 mm
[D5]6.6 mm
[D6]58 mm
[G]M6x1 
[L]48.5 mm
[L1]10 mm
[L10]5 mm
[L2]48.5 mm
[L3]5.5 mm
[L6]5.5 mm
[L7]10 mm
[L8]44 mm
[L9]8 mm
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw20 mm
Nut Backlash, Maximum0.09 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadNon-Preloaded 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight0.4 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic11.5 kN
Load, Static, Maximum15.5 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?