521H25A

521H25A
521H25A

Profile Rail, 500 Series Ball Rail, Size: 25 mm, High Precision Grade, A Style, Steel, X=60 mm, Y=30 mm, Cut To Length

each**

  • Type A – Bolt down from the top
  • Straighter rails through advanced grinding technologies.
  • Simple installation and greater accuracy with joint-free rails up to 6 meters.

Dimensions

dimensions
DimensionValue
[B1]23 mm
[F1]7 mm
[F2]11 mm
[G2]14 mm
[J1]22.7 mm
[S3]M6 
[X] Dim60 mm
[Y]30 mm

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyRail 
GradeHigh Precision 
MaterialSteel 
Rail Size (nominal)25 mm
Style NameA - Standard 
Temperature Max80 °C
Temperature Min-40 °C
Weight3 kg/m

Get Quote

*Please fill out the information below so we can best assist you: