421N35A

421N35A
421N35A

Profile Rail, 400 Series Ball Rail, Size: 35 mm, Normal Grade, A Style, Steel Alloy, X=80 mm, Y=40 mm, Cut To Length


  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions

Dimensions

dimensions
DimensionValue
[B1]34 mm
[B1] Tolerance+.02 -.05 mm 
[F1]9 mm
[F2]14 mm
[G2]14 mm
[J1]26 mm
[X] Dim80 mm
[Y]40 mm

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyRail 
GradeNormal 
MaterialSteel Alloy 
Rail Size (nominal)35 mm
Style NameA - Standard 
Temperature Max80 °C
Weight6.25 kg/m

Get Quote

*Please fill out the information below so we can best assist you: