20552

20552
Screw Acme Nut

Bronze Nut, Acme, Externally Threaded, 5 in dia. X 0.667 in Lead, Right Hand

Lead Time:  5 Days*

  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 7.50 in (190.5 mm)
B Max 7.50 in (190.5 mm)
C 2.00 in (50.8 mm)
TH 7.066-8

Specifications

Specification Value
Screw Diameter 5.000 in (127.00 mm)
Lead 0.667 in (16.94 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0220 in (0.559 mm)
Efficiency 26%
Max Temperature 350 °F (176.7 °C)
Weight 60.59 lbs (27.48 kg)

Performance

Performance Value
Max Dynamic Load 145,000.0 lbf (644,992.1 N)

Get Quote

*Please fill out the information below so we can best assist you: