Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
FluoroNyliner® 부싱 베어링은 자가 윤활 방식의 플레인형 베어링입니다. 넓은 접촉 면적 때문에 고진동 또는 충격 응용분야에서 성능이 뛰어나고 간편한 설계로 오염물이 많은 환경에서도 작동할 수 있습니다. FluoroNyliner은 연약하고 항부식성이 높은 샤프팅에 사용할 수 있어서 세척 또는 수중 환경에 이상적입니다.
| 베어링 스타일 | 임페리얼 유형(in) |
|---|---|
| 크기 | 1/4" - 2" |
| 베어링 종류 | 개방형 폐쇄형 |
| 필로우 블럭 종류 | 개방형 폐쇄형 |
| 베어링 스타일 | 표준 자가 정렬 방식 보정 I.D. |
| 필로우 블럭 스타일 | 단일 이중 플랜지 |
| 베어링 부하 용량 | 최대 12,500 lbf |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| Food-Grade FluoroNyliner Bushing Bearings | 964 KB |
| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
To download the models below, you will need to sign in.