Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 초경량 알루미늄 LinearRace 샤프팅은 플레인 베어링 응용분야의 표준 Thomson 60 Case를 경량으로 대체합니다. 또한 65% 경량화의 장점과 함께 초경량 알루미늄 샤프팅은 부식이 오래가는 대부분의 스틸 샤프팅과 같이 세척 및 수중 환경을 위해 우수한 항부식성을 제공합니다. 비자기 물질로 이루어진 알루미늄 샤프팅은 의료 영상 응용분야에 이상적입니다.
| 정상 직경(in) |
옵션 | 직경 오차(in) | 길이 오차(in) | 인치 당 중량(lbs) | |
|---|---|---|---|---|---|
| 최소 | 최대 | ||||
| 1/4 | 솔리드 | 0.2488 | 0.2496 | +/- 1/32 | 0.005 |
| 3/8 | 솔리드 | 0.3738 | 0.3746 | +/- 1/32 | 0.010 |
| 1/2 | 솔리드 또는 사전 천공 |
0.4988 | 0.4996 | +/- 1/32 | 0.019 |
| 5/8 | 솔리드 또는 사전 천공 |
0.6238 | 0.6246 | +/- 1/32 | 0.030 |
| 3/4 | 솔리드 또는 사전 천공 |
0.7488 | 0.7496 | +/- 1/32 | 0.043 |
| 1 | 솔리드 또는 사전 천공 |
0.9988 | 0.9996 | +/- 1/32 | 0.077 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| Ultra Light Aluminum LinearRace Shafting | 976 KB |