Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
|
직경 (d0) [mm] |
리드 (Ph) [mm] |
Dw [mm] |
D1 [mm] |
i [each] |
L [mm] |
Cam [kN] |
C0am [kN] |
D4 [mm] |
D5 [mm] |
D6 [mm] |
DB [mm] |
L1 [mm] |
L3 [mm] |
L7 [mm] |
L8 [mm] |
L10 [mm] |
| 40 | 12 | 7.938 | 75 | 8 | 165.0 | 220 | 434 | 93 | 11 | 110 | M8x1 | 25 | 7 | 16 | 85 | 10 |
| 50 | 20 | 9.525 | 90 | 5.8 | 152.0 | 259.4 | 603.4 | 108 | 11 | 125 | M8x1 | 25 | 7 | 20 | 95 | 10 |
| 50 | 25 | 9.525 | 90 | 5.8 | 177.5 | 258 | 600.9 | 108 | 11 | 125 | M8x1 | 25 | 7 | 20 | 95 | 10 |
| 50 | 100 | 9.525 | 90 | 2.4 | 111 | 100.8 | 231.8 | 108 | 11 | 125 | M8x1 | 25 | 7 | 16 | 95 | 10 |
| 63 | 20 | 12.700 | 105 | 8 | 249.0 | 478.6 | 1108.7 | 125 | 13.5 | 145 | M8x1 | 25 | 9 | 25 | 110 | 10 |
| 63 | 25 | 12.700 | 120 | 5.8 | 185.5 | 419.8 | 1002.2 | 145 | 13.5 | 165 | M8x1 | 30 | 9 | 25 | 130 | 10 |
| 80 | 20 | 14.288 | 135 | 9 | 280.5 | 690.2 | 1860.8 | 155 | 13.5 | 175 | M8x1 | 30 | 9 | 30 | 140 | 10 |
| 80 | 25 | 14.288 | 135 | 7 | 273.0 | 554.8 | 1445 | 155 | 13.5 | 175 | M8x1 | 30 | 9 | 30 | 140 | 10 |
| 100 | 20 | 14.288 | 160 | 8 | 252.0 | 709.3 | 2276.5 | 186 | 17.5 | 212 | M8x1 | 40 | 10 | 30 | 165 | 10 |
| 100 | 25 | 19.050 | 160 | 8 | 310.0 | 968.4 | 1843.8 | 189 | 17.5 | 212 | M8x1 | 40 | 10 | 30 | 165 | 10 |
| 125 | 20 | 14.288 | 200 | 11 | 338.0 | 1040.1 | 3997.8 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
| 125 | 25 | 19.050 | 200 | 9 | 349.0 | 1238 | 2753.2 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
| 125 | 30 | 19.050 | 200 | 7 | 330.5 | 996.3 | 2139.6 | 233 | 22 | 265 | M8x1 | 40 | 10 | 40 | 205 | 10 |
| 160 | 20 | 14.288 | 260 | 12 | 357.0 | 1279.9 | 5870.3 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
| 160 | 25 | 19.050 | 260 | 9 | 354.0 | 1440.8 | 3772.8 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
| 160 | 30 | 19.050 | 260 | 8 | 370.5 | 1301.2 | 3351.9 | 300 | 22 | 340 | M8x1 | 40 | 10 | 45 | 265 | 10 |
When it comes to selecting the right ball screw for your application, knowing and understanding your application’s requirements is crucial. This video covers 10 helpful steps to ensure you’re on the right path.

Our web team has been notified of the error and will get this fixed soon. For immediate assistance during regular business hours, contact Thomson Customer Support. Or, submit your contact information below and someone will get back to you asap.
| 고하중 볼 스크류 | 706 KB | |
| 고하중 볼 스크류 | 689 KB | |
| 고하중 볼 스크류 | 706 KB | |
| Ball Screw Refurbishment Service in Europe | 130 KB | |
| Ball Screw Refurbishment Service in Europe | 131 KB |