Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
1Nx 말단 지지대(산업 표준 메트릭) RoundRail 선형 가이드는 전통적 베어링에 비해 최대 수명 216배와 부하 용량 6배의 획기적인 새 Super Smart 볼 부싱 베어링으로 구성됩니다. Thomson RoundRail의 장점인 Super Smart 볼 부싱 베어링 설계에 내장된 전방향 자가 정렬로 오차 범위가 넓은 표면 장착 시 매우 부드럽게 이동할 수 있습니다.
1Nx 선형 가이드의 3가지 버전:
1NA 말단 지지대(단일형 2개 또는 이중형 1개의 필로우 블럭)
1NB 이중 말단 지지대(이중형 2개 또는 이중형 4개의 필로우 블럭)
1NC 이중 말단 지지대(테이블 상단 장착, 이중형 2개 또는 필로우 블럭4개)
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
