Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Les roulements à bagues FluoroNyliner de Thomson sont faits à partir des polymères les plus sophistiqués disponibles. Les guides linéaires FluoroNyliner sont quasiment immunisés contre des conditions défavorables tels qu'un déversement d'eau ou des interférences magnétiques. La résistance à la contamination des guides linéaires FluoroNyliner est conforme aux spécifications de la FDA et opère à des températures allant de -400°F (-270°C) à 550 °F (270°C).
Les guides linéaires à support d'extrémité 1Vx existent en trois versions:
Support d'extrémité simple 1VA (deux blocs de montage simples ou un bloc double)
Support d'extrémité double 1VB (deux blocs doubles ou quatre blocs simples)
Support continu double 1VC (avec table, deux blocs doubles ou quatre blocs simples )

| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
