Skip to content Skip to navigation
MicroGuide Linear Guides

MicroGuide® Linear Guides

Thomson's MicroGuide is a miniature guidance system that provides corrosion resistance in certain clean room and wash down applications.  MicroGuide's two track Gothic arch ball groove geometry enables single rail application.  This stainless steel miniature guidance system is also ideal for small design envelope requirements in semiconductor processing equipment and medical diagnostic equipment.

Watch Now! Miniature Linear Guidance Technology - Machine Design Webinar >

Overview

MicroGuide Specifications:

Carriage Style/
Size (mm)
Standard Wide
5 X
7 X
9 X X
12 X X
15 X X
Style Z WZ

MicroGuide Highlights:

  • Industry standard drop-in replacement
  • 440 stainless steel construction (corrosion resistance, little or no lubrication)
  • High precision accuracy (up to ±0.010mm)
  • Extremely smooth, quiet operation
  • Unlimited stroke, low profile
  • Lip seals standard
  • High Moment Load Capacity for single rail / carriage applications
  • One-piece length up to 1 meter (in sizes 7mm - 15mm)
  • Contact Thomson for custom lengths and configurations

MicroGuide Typical Applications:

  • Front end semiconductor processing equipment
  • Backend semiconductor packaging and handling equipment
  • Medical diagnostic and imaging equipment
  • Laboratory automation equipment
  • Testing and inspection equipment

Find a Product

Dynamic Load Rating
@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top