Skip to content Skip to navigation

The Thomson Profile Rail assortment consists of the next generation Profile Rail 500 Series ball and roller linear guides, 400 Series, AccuMini, compact miniature MicroGuide®, and lightweight T-Series.  It is a complete offering of rails and carriages in a broad range of styles, sizes and unique features produced to industry standard dimensions for easy retrofitting into existing applications or designing into new applications.

Overview

Literature

Manuals

Find a Product

Dynamic Load Rating
@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads
Profile Rail Guides 2D/3D Interactive Models
500 Series Ball (Spacer) Profile Rail Guides
500 Series Roller Profile Rail Guides
400 Series Ball Profile Rail Guides
AccuMini Ball Profile Rail Guides
MicroGuide Profile Rail Guides
T-Series Ball Profile Rail Guides
back to top