- Home
- Products
- Lead Screws
- XCT6-12X2.5M
XCT6-12X2.5M
Can't find what you're looking for? Go to the Product Selector
XCT6-12X2.5M
Lead Nut
XCT, Anti-Backlash, Acetal, 12 mm x 15 mm Lead Nut, Right Hand Thread Direction, 556 N Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$93.61
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
28.4 mm (1.12 in) |
B Max |
57.2 mm (2.25 in) |
C |
9.7 mm (0.38 in) |
TH |
15/16-16 |
Dimension |
Value |
A |
28.4 mm (1.12 in) |
B Max |
57.2 mm (2.25 in) |
C |
9.7 mm (0.38 in) |
TH |
15/16-16 |
Specification |
Value |
Lead Screw Thread Form |
Acme |
Mating Screw Diameter |
12.00 mm (0.472 in) |
Lead |
15.00 mm (0.591 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
7 - 21 |
Efficiency |
78% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In