- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06N000-02450-02810-KN0000-92
WM06N000-02450-02810-KN0000-92
Can't find what you're looking for? Go to the Product Selector
WM06N000-02450-02810-KN0000-92
Linear Unit, WM60, Non Driven Unit Drive, Ball Guide, 2450 mm Stroke, 2810 mm Overall Length, Single Standard Carriage
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Non driven unit
Dimension | Value |
[Smax] Stroke | 2450 mm |
Ltot | 2810 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Non Driven Unit |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |