TWN20-OR

TWN20-OR
TWN20-OR

Linear Bearing, Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Twin, Self-aligning, Out Rigger; Use with 1.25 in Diameter Class L Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with Class L shafting
  • Ball Bushing Bearings are included and factory installed in each Pillow Block
  • Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[A]4 in
[A2]3 in
[B]7.5 in
[E1]3.5 in
[E1] Tolerance± 0.010 in 
[E2]5.5 in
[E2] Tolerance± 0.010 in 
[F]2.5 in
[F1]0.44 in
[G]1.5 in
[G1]3.75 in
[G2] Access for Lubrication1/4-28 
[H]1.5 in
[H1]2.81 in
[N]0.22 in 

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Single/TwinTwin 
Temperature Max185 °F
UPC Number662486313724 
Use with shafting ClassClass L 
Weight5 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic3000 lbf

Get Quote

*Please fill out the information below so we can best assist you: