TSI-S-1003-T7-RH-X-0230-X-R-0

TSI-S-1003-T7-RH-X-0230-X-R-0
TSI-S-1003-T7-RH-X-0230-X-R-0

Ball Screw Only, Rolled Thread, Miniature Style, 10 mm X 3 mm, RH, 23 μm/300mm Lead Accuracy


  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw10 mm
Standard Lead Accuracy ±23 μm/300mm
travel per shaft rev3 mm

Specifications

SpecificationsValue
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±23 μm/300mm
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: