TG07K729-A00D125

TG07K729-A00D125
TG07K729-A00D125

Linear Unit, Movopart M75, Ball Screw Drive, Prism Guide, 0.05 mm Repeatability, Non-Preloaded, 718 mm Stroke, 1329 mm Overall Length, Single Shaft With Keyway, Superseded

Lead Time:  2 Weeks  *
each**

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented internal self-adjusting prism slide guides
  • Wash down protected versions available

Dimensions

dimensions
DimensionValue
[L]1250 mm
[Smax] Stroke718 mm
Ltot1329 mm

Specifications

SpecificationsValue
DriveBall Screw 
GuidePrism 
Profile size (width × height)86 x 75 mm 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight18 kg

Performance

PerformanceValue
Input speed, maximum5000 RPM
Maximum Acceleration8 m/s²
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: