TC-19-24-E08

TC-19-24-E08
TC-19-24-E08

Clutch, Friction, Power off Tooth Clutch, TC-19, 2.13 in Outside Diameter, 0.500 in Bore, 24 Vdc, 250 in-lbs Static Torque


  • When used in either static or low speed engagement applications, tooth clutches and clutch couplings provide an efficient, positive, switchable link between a motor and load on in-line or parallel shafts.
  • While the field (electromagnet) assembly is prevented from rotating by a fixed flange, the rotor is generally attached to the input shaft.
  • The armature assembly is securely mounted to either an in-line load shaft or a parallel shaft by means of pulleys or gears. When the coil is energized, the tooth profile of the armature positively engages the tooth profile of the rotor, coupling the two in-line or parallel shafts, thus driving the load.

Dimensions

dimensions
DimensionValue
[A]2.13 in
[B]2.38 in
[C] Hub ID Ø, Min/Max0.500 in 
[D] Max.564 in 
[E] Max.126 in 
[F]1 in
[G]1.125 in
[J]#8-32 x .19 DP 
[L]1.44 in
[N]#8-32 x .22 DP 
[P1]1.75 in

Specifications

SpecificationsValue
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size19 
Voltage24 Vdc 
Weight1.7 lb

Performance

PerformanceValue
RPM, Max3600 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?