SUPER32OPNCRNB

SUPER32OPNCRNB
SUPER32OPNCRNB

Linear Bearing, Ball Bushing only, Super, 2 in, Open, Self-aligning, Adjustable, Nylon Balls, Corrosion Resistant; Use with 2 in Diameter Class L Shaft in continuously supported applications

Lead Time:  10 Days

  • The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
  • Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, continuously supported shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
[Alpha]30 °
[C] Length Along Axis3.960 / 4.000 in 
[C1]3.163 / 3.193 in 
[C2] Min0.105 in
[D] Housing Bore recomended for Adjustable housing3.0000 / 3.0010 in 
[D] Recommended Housing Bore3.0000 / 3.0010 in 
[D], Nominal3.0 in
[E]1 in
[F] Retention Hole Dia0.27 in
[G]0.31 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionCorrosion Resistant 
MaterialSteel; Plastic 
Number of Ball Circuits
Nylon Ball or Alternating Nylon BallNylon Balls 
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486273196 
Use with shafting ClassClass L 
Weight1.2 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic235 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?