SUPER24OPNNB-SP

SUPER24OPNNB-SP
SUPER24OPNNB-SP

Linear Bearing, Ball Bushing only, Super, 1.5 in, Open, Self-aligning, Adjustable, Nylon Balls, Stainless Steel Balls, Black Oxide Retainer and Sleeve; Use with 1.5 in Diameter Class L Shaft in continuously supported applications

Lead Time:  2500 Days

  • The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
  • Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, continuously supported shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[Alpha]30 °
[C] Length Along Axis2.970 / 3.000 in 
[C1]2.39 / 2.410 in 
[C2] Min0.086 in
[D] Housing Bore recomended for Adjustable housing2.3750 / 2.3760 in 
[D] Recommended Housing Bore2.3750 / 2.3760 in 
[D], Nominal2.375 in
[E]0.75 in
[F] Retention Hole Dia0.2 in
[G]0.19 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionStainless Steel Balls, Black Oxide Retainer and Sleeve 
MaterialSteel; Plastic 
Number of Ball Circuits
Nylon Ball or Alternating Nylon BallNylon Balls 
Self AlignmentSelf-aligning 
Temperature Max185 °F
Use with shafting ClassClass L 
Weight0.71 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic156 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?