SS6UPB10

SS6UPB10
SS6UPB10

Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 0.625 in, Closed, Self-aligning; Use with 0.625 in Diameter Class L Shaft in end supported applications

Lead Time:  2 Weeks  *
each**

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with Class L shafting
  • Ball Bushing Bearings are included and factory installed in each Pillow Block
  • Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
[A]2.5 in
[A2]1.75 in
[B]1.94 in
[E1]2.125 in
[E1] Tolerance± 0.010 in 
[E2]1.125 in
[E2] Tolerance± 0.010 in 
[F]1.44 in
[F1]0.28 in
[G]1.2 in
[G1]0.69 in
[G2] Access for Lubrication1/4-28 
[H]0.875 in
[H1]1.63 in
[N]0.19 in 

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Single/TwinSingle 
Temperature Max185 °F
UPC Number662486269199 
Use with shafting ClassClass L 
Weight0.51 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic620 lbf

Get Quote

*Please fill out the information below so we can best assist you: