SS02500025

SS02500025
SS02500025

Precision Ball, 1/4 in Diameter, Stainless Steel 440C, Grade 25, MS19060-2414

Lead Time:  3 Days 

  • AISI Type 440C offers the greatest hardness and surface finish, and is available in double vacuum melted materials
  • Hardness: Rockwell "C" 58 to 65
  • Tensile Strength . . . . . . . . . . . . . . . . . . . . . 285,000 psi
  • Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 275,000 psi
  • Elongation in two inches . . . . . . . . . . . . . . . . 2%
  • Reduction in area . . . . . . . . . . . . . . . . . . . . 10%
  • Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,000,000 psi
  • Density . . . . . . . . . . . . . . . . . . . . . . . . . . .277 lb./cubic inch
  • All stainless steel balls are passivated

Dimensions

DimensionValue
Ball Size1/4 in 

Specifications

SpecificationsValue
Box Quantity5000 
Grade25 
MaterialStainless Steel 440C 
MS numberMS19060-2414 
Weight2.3 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?