- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SR - Lead Screw
- SRA6-10X3.3M
SRA6-10X3.3M
Can't find what you're looking for? Go to the Product Selector
SRA6-10X3.3M
Lead Screw Only, SRA Style, 10 mm X 20 mm, RH, 250 μm/300mm Lead Accuracy, Stainless Steel 303, Number of Starts 6, 72 in Long
Lead Time:
2 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
[d2] Root Diameter | 0.3 in |
Diameter, Nominal Screw | 10 mm |
Number of Starts | 6 |
Standard Lead Accuracy ± | 250 μm/300mm |
travel per shaft rev | 20 mm |
Specifications | Value |
Material | Stainless Steel 303 |
Number of Starts | 6 |
Standard Lead Accuracy ± | 250 μm/300mm |
Temperature Max | 180 °F |
Thread Direction | RH |