SR16

SR16
SR16

Shaft Support, Rail Only, Standard Profile, No Holes, Aluminum, 24 in Long, Use with 1 in Diameter Shaft

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Without mounting holes.
  • Support only. Shaft not included
  • Customer must drill mounting holes.
  • See SR-PD for support with mounting holes

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]2.13 in
[A1]1.063 in
[A2]0.5 in
[F1]0.25 in
[H]1.75 in
[H] Tolerance± 0.002 in 
Length24 in 

Specifications

SpecificationsValue
MaterialAluminum 
Material, SupportAluminum 
Option Predrilled (PD)No Holes 
Support StyleStandard Profile 
UPC Number662486102342 
Weight2.5 lb

Get Quote

*Please fill out the information below so we can best assist you: