SP12-09A4-04

SP12-09A4-04
SP12-09A4-04

Actuator, Electrak 1, 12 Vdc, 25 lbf, 4.5 in, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback), 2.10 in/s Travel Rate @ Full Load

Lead Time:  4 Weeks  *
each**

  • Very compact and lightweight
  • Potentiometer feedback
  • Corrosion resistant housing
  • Self-locking acme screw drive system
  • Maintenance free
  • Ideal for replacement of comparable size pneumatic and hydraulic cylinders

Dimensions

dimensions
DimensionValue
[A]10 in
[S]4.5 in

Specifications

SpecificationsValue
Anti-rotationYes 
Brakeno (self Locking) 
Cable length2 in
ConnectionConnector (Motor), Flying Leads (Feedback) 
Connector TypePackard Electric Pack-Con male 8911773 with terminal 6294511 
End Play, Max0.036 in
FeedbackPotentiometer 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke4 in
Protection, End-of-strokeElectronic 
Protection, OverloadNone 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-15 °F
Voltage12 Vdc 
Weight1.3 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic25 lbf
Load, Static, Max300 lbf
Restraining Torque0 in-lbs
Travel Rate @ Full Load2.1 in/s
Travel Rate @ No Load3 in/s

Get Quote

*Please fill out the information below so we can best assist you: