SB-17B12-E04S

SB-17B12-E04S
SB-17B12-E04S

Brake, Friction, Power off Servo Brake Assembly, SB-17, 1.79 in Outside Diameter, 0.2500 in Bore, 12 Vdc, 10 in-lbs Static Torque, Short Hub

Lead Time:  20 Days

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]1.79 in
[C] Hub ID Ø, Min/Max0.2500 in 
[G]0.58 in
[J]0.093 in

Specifications

SpecificationsValue
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionShort Hub 
Power, Max10 W
Rotor Inertia0.000026 lb-in-sec²
Size17 
Temperature Max180 °C
Voltage12 Vdc 
Weight0.7 lb

Performance

PerformanceValue
Armature disengage10 ms
Armature Engage20 ms
Energy Dissipation700 ft-lb/min
Static Torque10 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?