SB-15B24-E04L

SB-15B24-E04L
SB-15B24-E04L

Brake, Friction, Power off Servo Brake Assembly, SB-15, 1.50 in Outside Diameter, 0.2500 in Bore, 24 Vdc, 5 in-lbs Static Torque, Long Hub

Lead Time:  1 Day

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]1.5 in
[B]1.18 in
[C] Hub ID Ø, Min/Max0.2500 in 
[D] Max0.286 in 
[E] Max0.062 in 
[G]0.53 in
[J]0.125 in
[L]1.31 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionLong Hub 
Power, Max7 W
Rotor Inertia0.000024 lb-in-sec²
Size15 
Temperature Max180 °C
Voltage24 Vdc 
Weight0.3 lb

Performance

PerformanceValue
Armature disengage10 ms
Armature Engage20 ms
Energy Dissipation500 ft-lb/min
Static Torque5 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?