S60250001C

S60250001C
S60250001C

Precision Ball, 1/4 in Diameter, Stainless Steel 316, Grade 100

Lead Time:  3 Days 

  • AISI Type 316
  • Hardness: Rockwell "C" 25 to 39
  • Tensile Strength .............. 90,000 psi
  • Yield Strength ..................45,000 psi
  • Elongation in two inches ..... 35%
  • Reduction in area.............. 60%
  • Modulus of Elasticity...........28,000,000 psi
  • Density..........................29 lb./cubic inch
  • All stainless steel balls are passivated

Dimensions

DimensionValue
Ball Size1/4 in 

Specifications

SpecificationsValue
Box Quantity5000 
Grade100 
MaterialStainless Steel 316 
Weight2.4 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?