S60093751C

S60093751C
S60093751C

Precision Ball, 3/32 in Diameter, Stainless Steel 316, Grade 100

Lead Time:  3 Days 

  • AISI Type 316
  • Hardness: Rockwell "C" 25 to 39
  • Tensile Strength .............. 90,000 psi
  • Yield Strength ..................45,000 psi
  • Elongation in two inches ..... 35%
  • Reduction in area.............. 60%
  • Modulus of Elasticity...........28,000,000 psi
  • Density..........................29 lb./cubic inch
  • All stainless steel balls are passivated

Dimensions

DimensionValue
Ball Size3/32 in 

Specifications

SpecificationsValue
Box Quantity60000 
Grade100 
MaterialStainless Steel 316 
Weight0.12 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?