S20093751C

S20093751C
S20093751C

Precision Ball, 3/32 in Diameter, Stainless Steel 302, Grade 100

Lead Time:  3 Days 

  • AISI Type 302 provides extreme toughness and corrosion resistance from oxidizing solutions and many organic chemicals in an unhardened state
  • Hardness: Rockwell "C" 25 to 39
  • Tensile Strength . . . . . . . . . . . . . . . . .100,000 to 180,000 psi
  • Yield Strength . . . . . . . . . . . . . . . . . . .50,000 to 150,000 psi
  • Elongation in two inches . . . . . . . . . . . . 55 to 60%
  • Reduction in area . . . . . . . . . . . . . . . . .55 to 65%
  • Modulus of Elasticity . . . . . . . . . . . . . . .29,000,000 psi
  • Density . . . . . . . . . . . . . . . . . . . . . . . .286 lb./cubic inch
  • All stainless steel balls are passivated

Dimensions

DimensionValue
Ball Size3/32 in 

Specifications

SpecificationsValue
Box Quantity60000 
Grade100 
MaterialStainless Steel 302 
Weight0.12 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?