RBC0705-2

RBC0705-2
RBC0705-2

.750 x .200 SINGLE CIRCUIT, ROUND BALLNUT, (1.125-18V-THD), Superseded

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]1.89 in
[B]0.51 in
[C]1.317 in
[D]1.55 in
[E]0.959 in
[F]0.9 in
[TH]1 1/8-18 UNEF-2A 
Diameter, Nominal Screw0.75 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight8.5 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic950 lbf
Load, Static, Maximum7750 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: