RB36-2

RB36-2
RB36-2

BSA 3/4 X .2 SST BALL NUT

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]1.88 in
[B]0.51 in
[C]1.361 in
[D]1.58 in
[E]0.77 in
[F]0.9 in
[TH]1 1/8-18 UNEF-2A 
Diameter, Nominal Screw0.75 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialStainless Steel 17-4 PH 
Number of Circuits
PreloadNon-Preloaded 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic160 lbf
Load, Static, Maximum1350 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: