RB30-2

RB30-2
RB30-2

ROUND BODY BALL NUT

each**

  • Nut Only, Screw Sold Separately

Dimensions

DimensionValue
Diameter, Nominal Screw0.631 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
Temperature Max300 °F

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic825 lbf
Load, Static, Maximum6250 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.035 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: